??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
1-5/8 Inch
Expansion Type
Part No.
071291
Description
EF4B-IP-110R
Seal Type
Contact Seal
A
2.81 Inch
B
5.38 Inch
C
3.64 Inch
D
4.13 Inch
DD
5.834 Inch
Bolt Diameter
1/2 Inch
G
0.67 Inch
H
1.19 Inch
J
4.18 Inch
L
3.00 Inch
N
2.50 Inch
P
0.83 Inch
Total Expansion
0.19 Inch
Y
0.020 Inch
Z
2.08 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.